SA800-1

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, 800 kcmil.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

4.75

Overall Length (mm)

120.7

Wire Strip Length (In.)

2 5/16

Wire Strip Length (mm)

58.7

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

800 kcmil

Copper Conductor Size (kcmil)

850.6

Barrel Outside Diameter (In.)

1.66

Barrel Inside Diameter (In.)

1.05

Color Code

Gray

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

10/0

Panduit Die Index Number

P140

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

474

T&B Die Index No.

125

Packaging Details

UPC

07498391280

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0530

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Catalog Cut Sheets

SA6-X Product Page

US English

Related Products