SA900-1

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, 900 kcmil.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

4.75

Overall Length (mm)

120.7

Aluminum or Copper Conductor Size

900 kcmil

Barrel Inside Diameter (In.)

1.13

Barrel Outside Diameter (In.)

1.66

Burndy Die Index Number

474

CSA Certified

Yes

Color Code

Gray

Conductor Material

Tin-Plated Aluminum

Conductor Size (kcmil)

900 kcmil Code

Copper Conductor Size (AWG)

10/0

Copper Conductor Size (kcmil)

850.6

Panduit Die Index Number

P140

T&B Die Index No.

125H

UL Listed

Yes

Wire Strip Length In. (mm)

2.3125 (58.74)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397025

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series 900kcmil Aluminum Splice

US English

Related Products