obsolete

SAR3/0-1/0-5

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 3/0 to 1/0 AWG.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

4.98

Length (mm)

126.5

Aluminum or Copper Conductor Size

3/0 AWG - 1/0 AWG

Aluminum or Copper Conductor Size To

1/0 AWG

Barrel O.D.

0.91

Aluminum Conductor Size From

3/0 AWG

Barrel I.D. In

0.48

Barrel I.D. Out

0.40

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Red

Panduit Die Index No.

P71

Wire Strip Length (In.)

2 5/16

Wire Strip Length (mm)

58.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

324

T&B Die Index No.

71

Packaging Details

UPC

07498391236

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SAR2-4-X Product Page

US English

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products