obsolete

SAR350-4/0-2

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 350 to 4/0 AWG.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

6.63

Length (mm)

168.4

Aluminum or Copper Conductor Size

350 kcmil - 4/0 AWG

Aluminum or Copper Conductor Size To

4/0 AWG

Barrel O.D.

1.12

Aluminum Conductor Size From

350 kcmil

Barrel I.D. In

0.72

Barrel I.D. Out

0.55

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Brown

Panduit Die Index No.

P87

Wire Strip Length (In.)

3 3/16

Wire Strip Length (mm)

81.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

299

T&B Die Index No.

87

Packaging Details

UPC

07498391257

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SAR2-4-X Product Page

US English

Related Products