obsolete

SAR500-350-2

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 500 to 350 kcmil.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

8.60

Length (mm)

218.4

Aluminum or Copper Conductor Size

500 kcmil - 350 kcmil

Aluminum or Copper Conductor Size To

350 kcmil

Barrel O.D.

1.32

Aluminum Conductor Size From

500 kcmil

Barrel I.D. In

0.85

Barrel I.D. Out

0.72

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Pink

Panduit Die Index No.

P99

Wire Strip Length (In.)

4 1/4

Wire Strip Length (mm)

108.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

300

T&B Die Index No.

99

Packaging Details

UPC

07498391268

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products