SCH1000-3

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 1000 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

5.06

Overall Length (mm)

128.5

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

76.2

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

CSA Certified

Yes

UL Listed

Yes

Length (mm)

128.5

Copper Conductor Size (kcmil)

1000.0

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

1.17

Barrel Inside Diameter (mm)

29.7

Color Code

White

Copper Conductor Size (AWG)

11/1

Copper Conductor Size (mm²)

506.7

Panduit Die Index Number

P125

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

27

T&B Die Index No.

125

Packaging Details

UPC

07498390391

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Corona Relief Taper Splices - 300 thru 1000 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products