SCH250-X

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 250 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.63

Overall Length (mm)

66.8

Wire Strip Length (mm)

31.8

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

266.8

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.63

Barrel Inside Diameter (mm)

16.0

Color Code

Yellow

Copper Conductor Size (AWG)

5/0

Panduit Die Index Number

P62

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

16

T&B Die Index No.

62

Packaging Details

UPC

07498390346

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0299

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCH6-L Product Page

US English

Part Drawings

Corona Relief Taper Slices - 6 AWG thru 250 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products