SCH300-X

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 300 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.69

Overall Length (mm)

68.3

Wire Strip Length (mm)

50.8

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

336.4

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.65

Barrel Inside Diameter (mm)

16.5

Color Code

White

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P66

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

17

T&B Die Index No.

66

Packaging Details

UPC

07498390351

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCH6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products