SCH500-6

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 500 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

3.53

Overall Length (mm)

89.7

Wire Strip Length (mm)

57.2

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

535

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.84

Barrel Inside Diameter (mm)

21.3

Color Code

Brown

Copper Conductor Size (AWG)

8/0

Panduit Die Index Number

P87

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

20

T&B Die Index No.

87

Packaging Details

UPC

07498390366

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Corona Relief Taper Splices - 300 thru 1000 kcmil

US English

Catalog Cut Sheets

SCH6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products