SCH750-6

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 750 kcmil cable.

Specifications

Material

Tin-Plated Copper

CSA Certified

Yes

UL Listed

Yes

Length (In.)

4.28

Length (mm)

108.7

Copper Conductor Size (kcmil)

674.6

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

1.03

Barrel Inside Diameter (mm)

26.2

Color Code

Black

Copper Conductor Size (AWG)

9/0

Panduit Die Index Number

P106

Wire Strip Length (mm)

73.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

24

T&B Die Index No.

106

Packaging Details

UPC

07498390376

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1134

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCH6-L Product Page

US English

Part Drawings

Corona Relief Taper Splices - 300 thru 1000 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products