SCL1000-3

Compression Connectors - Splices

Copper butt splice, long barrel, 1000 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

6.12

Overall Length (mm)

155.4

Wire Strip Length (mm)

76.2

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

1000.0

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

1.17

Barrel Inside Diameter (mm)

29.7

Color Code

White

Copper Conductor Size (AWG)

11/2

Panduit Die Index Number

P125

Wire Range (mm²)

630

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

27

T&B Die Index No.

125

Packaging Details

UPC

07498390490

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCL8-L Product Page

US English

Part Drawings

Copper Butt Splices, Long Barrel, 300 thru 1000 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products