SCL1-E

Compression Connectors - Splices

Copper butt splice, long barrel, #1 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.87

Overall Length (mm)

72.9

Wire Strip Length (mm)

34.9

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

83.69

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.36

Barrel Inside Diameter (mm)

9.1

Color Code

Green

Copper Conductor Size (AWG)

83.69

Panduit Die Index Number

P37

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS

Wire Range (mm²)

50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

11

T&B Die Index No.

37

Packaging Details

UPC

07498390446

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCL8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Long Barrel, 8 AWG thru 250 kcmil

US English

Related Products