SCL250-X

Compression Connectors - Splices

Copper butt splice, long barrel, 250 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

3.38

Overall Length (mm)

85.9

Wire Strip Length (mm)

41.3

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

266.8

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.63

Barrel Inside Diameter (mm)

16.0

Color Code

Yellow

Copper Conductor Size (AWG)

5/0

Panduit Die Index Number

P62

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS

Wire Range (mm²)

150

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

16

T&B Die Index No.

62

Packaging Details

UPC

07498390445

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Long Barrel, 8 AWG thru 250 kcmil

US English

Catalog Cut Sheets

SCL8-L Product Page

US English

Related Products