SCL350-X

Compression Connectors - Splices

Copper butt splice, long barrel, 350 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4.12

Overall Length (mm)

104.6

Wire Strip Length (mm)

50.8

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

336.4

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.70

Barrel Inside Diameter (mm)

17.8

Color Code

Red

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P71

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS

Wire Range (mm²)

185

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

18

T&B Die Index No.

71

Packaging Details

UPC

07498390455

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Long Barrel, 300 thru 1000 kcmil

US English

Catalog Cut Sheets

SCL8-L Product Page

US English

Related Products