SCL500-6

Compression Connectors - Splices

Copper butt splice, long barrel, 500 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4.62

Overall Length (mm)

117.3

Wire Strip Length (mm)

54

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

535

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.84

Barrel Inside Diameter (mm)

21.3

Color Code

Brown

Copper Conductor Size (AWG)

8/0

Panduit Die Index Number

P87

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS

Wire Range (mm²)

240

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

20

T&B Die Index No.

87

Packaging Details

UPC

07498390465

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCL8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Long Barrel, 300 thru 1000 kcmil

US English

Related Products