SCL600-6

Compression Connectors - Splices

Copper butt splice, long barrel, 600 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

5.5

Overall Length (mm)

139.7

Wire Strip Length (mm)

68.3

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

535

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.92

Barrel Inside Diameter (mm)

23.4

Color Code

Green

Copper Conductor Size (AWG)

8/0

Panduit Die Index Number

P94

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS

Wire Range (mm²)

300

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

22

T&B Die Index No.

94

Packaging Details

UPC

07498390470

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0697

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCL8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Long Barrel, 300 thru 1000 kcmil

US English

Related Products