SCL8-L

Compression Connectors - Splices

Copper butt splice, long barrel, #8 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.25

Overall Length (mm)

57.2

Wire Strip Length (mm)

27

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

16.51

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.18

Barrel Inside Diameter (mm)

4.6

Color Code

Red

Copper Conductor Size (AWG)

16.51

Panduit Die Index Number

P21

Wire Range (mm²)

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

49

T&B Die Index No.

21

Packaging Details

UPC

07498390426

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Butt Splices, Long Barrel, 8 AWG thru 250 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCL8-L Product Page

US English

Related Products