SCMS16-C

Compression Connectors - Metric Splices

Copper metric butt splice, standard barrel, 16mm² wire.

Specifications

CSA Certified

Yes

UL Recognized

Yes

Length (mm)

35.0

Barrel I.D. (mm)

5.5

Copper Conductor Size Class 2 (mm2)

16

Current Rating (Amps)

65

Panduit Die Index No.

P24

Wire Strip Length (mm)

19.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376985

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Catalog Cut Sheets

SCMS10-C Product Page

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Part Drawings

Copper Metric Splices SCMS: 12J059BI

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products