SCMS185-X

Compression Connectors - Metric Splices

Copper metric butt splice, standard barrel, 185mm² wire.

Specifications

CSA Certified

Yes

UL Listed

Yes

Length (mm)

61.0

Barrel I.D. (mm)

18.6

Copper Conductor Size Class 2 (mm2)

185

Current Rating (Amps)

Panduit Die Index No.

P76

Wire Strip Length (mm)

32.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376993

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCMS10-C Product Page

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Press Releases

PANDUIT Termination System for Metric Conductors

US English

Part Drawings

Copper Metric Splices SCMS: 12J059BI

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products