obsolete

SCMSX10-C

Metric Butt Splice

Copper metric butt splice, standard barrel, 10mm² flex wire.

Specifications

Length (mm)

35.0

Barrel I.D. (mm)

5.5

CE Compliant

No

Copper Conductor Size Class 5F (mm²)

10

Copper Conductor Size Class 6F (mm²)

10

Panduit Indenter Die Index No.

1

Panduit Nest Die Index No.

Gray P29

Wire Strip Length (mm)

19.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348230

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Metric Lugs: PCCB13

US English

Part Drawings

Metric Flex Splices SCMSX

US English

Related Products