SCS1000-3

Compression Connectors - Splices

Copper butt splice, standard barrel, 1000 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

3.87

Overall Length (mm)

98.3

Wire Strip Length (mm)

47.6

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

1000.0

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

1.17

Barrel Inside Diameter (mm)

29.7

Color Code

White

Copper Conductor Size (AWG)

11/3

Panduit Die Index Number

P125

Wire Range (mm²)

630

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

27

T&B Die Index No.

125

Packaging Details

UPC

07498390390

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SCS Standard Barrel Splice 300-1000

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCS6-L Product Page

US English

Related Products