SCS400-6

Compression Connectors - Splices

Copper butt splice, standard barrel, 400 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

30.2

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

CSA Certified

Yes

UL Listed

Yes

Length (mm)

63.5

Copper Conductor Size (kcmil)

424.2

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.76

Barrel Inside Diameter (mm)

19.3

Color Code

Blue

Copper Conductor Size (AWG)

7/0

Panduit Die Index Number

P76

Wire Range (mm²)

185

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

19

T&B Die Index No.

76

Packaging Details

UPC

07498390360

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SCS Standard Barrel Splice 300-1000

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCS6-L Product Page

US English

Related Products