SCS600-6

Compression Connectors - Splices

Copper butt splice, standard barrel, 600 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.87

Overall Length (mm)

72.9

Wire Strip Length (mm)

34.9

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

535

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.92

Barrel Inside Diameter (mm)

23.4

Color Code

Green

Copper Conductor Size (AWG)

8/0

Panduit Die Index Number

P94

Wire Range (mm²)

300

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

22

T&B Die Index No.

94

Packaging Details

UPC

07498390370

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCS6-L Product Page

US English

Part Drawings

SCS Standard Barrel 300 Kcmil - 1000 Kcmil Copper Splices

US English

Related Products