SCS750-6

Compression Connectors - Splices

Copper butt splice, standard barrel, 750 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

3.37

Overall Length (mm)

85.6

Wire Strip Length (mm)

41.3

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

674.6

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

1.03

Barrel Inside Diameter (mm)

26.2

Color Code

Black

Copper Conductor Size (AWG)

9/0

Panduit Die Index Number

P106

Wire Range (mm²)

400

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

24

T&B Die Index No.

106

Packaging Details

UPC

07498390375

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0491

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SCS Standard Barrel Splice 300-1000

US English

Catalog Cut Sheets

SCS6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products