SCS8-L

Compression Connectors - Splices

Copper butt splice, standard barrel, #8 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Wire Strip Length (mm)

17.5

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

16.51

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.18

Barrel Inside Diameter (mm)

4.6

Color Code

Red

Copper Conductor Size (AWG)

16.51

Panduit Die Index Number

P21

Part Features

color coded barrel, internal wire stops,tin plated to inhibit corrosion,NEBS Level 3

Wire Range (mm²)

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

49

T&B Die Index No.

21

Packaging Details

UPC

07498390300

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCS6-L Product Page

US English

Part Drawings

Copper Butt Splices, Standard Barrel, 8 AWG thru 250 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products