SCSF2/0-X

Compression Connectors - Splices

Copper butt splice, flared barrel, 2/0 AWG flex and locomotive cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

20.6

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

CSA Certified

Yes

UL Listed

Yes

Length (mm)

63.5

Class K and M

2/0 AWG

Copper Conductor Size (kcmil)

167.81

Diesel Locomotive

2/0 AWG

Barrel Inside Diameter (In.)

0.51

Barrel Inside Diameter (mm)

13.0

Color Code

Orange

Copper Conductor Size (AWG)

167.81

Panduit Die Index Number

P50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

T&B Die Index No.

Packaging Details

UPC

07498355702

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCSF8-L Product Page

US English

Part Drawings

Copper Butt Splices, Flared Barrel - Type SCSF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products