SCSF250-X

Compression Connectors - Splices

Copper butt splice, flared barrel, 250 kcmil flex and 262.6 kcmil locomotive cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Wire Strip Length (mm)

20.6

CSA Certified

Yes

UL Listed

Yes

Class K and M

250 kcmil

Copper Conductor Size (kcmil)

266.8

Diesel Locomotive

262.6 kcmil

Barrel Inside Diameter (In.)

0.70

Barrel Inside Diameter (mm)

17.8

Color Code

White

Copper Conductor Size (AWG)

5/0

Panduit Die Index Number

P66

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

T&B Die Index No.

Packaging Details

UPC

07498355705

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCSF8-L Product Page

US English

Part Drawings

Copper Butt Splices, Flared Barrel - Type SCSF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products