SCSF300-6

Compression Connectors - Splices

Copper butt splice, flared barrel, 300 kcmil flex and 313.1 kcmil locomotive cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.56

Overall Length (mm)

65

Wire Strip Length (mm)

31.8

CSA Certified

Yes

UL Listed

Yes

Class K and M

300 kcmil

Copper Conductor Size (kcmil)

336.4

Diesel Locomotive

313.1 kcmil

Barrel Inside Diameter (In.)

0.76

Barrel Inside Diameter (mm)

19.3

Color Code

Red

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P71

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

T&B Die Index No.

Packaging Details

UPC

07498355706

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCSF8-L Product Page

US English

Part Drawings

Copper Butt Splices, Flared Barrel - Type SCSF

US English

Related Products