SCSF350-6

Compression Connectors - Splices

Copper butt splice, flared barrel, 350 kcmil flex and 373.7 kcmil locomotive cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.94

Overall Length (mm)

74.7

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

38.1

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

CSA Certified

Yes

UL Listed

Yes

Length (mm)

74.7

Class K and M

350 kcmil

Copper Conductor Size (kcmil)

336.4

Diesel Locomotive

373.7 kcmil

Barrel Inside Diameter (In.)

0.84

Barrel Inside Diameter (mm)

21.3

Color Code

Blue

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P76

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

T&B Die Index No.

Packaging Details

UPC

07498355707

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Butt Splices, Flared Barrel - Type SCSF

US English

Catalog Cut Sheets

SCSF8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products