SCSF8-L

Compression Connectors - Splices

Copper butt splice, flared barrel, #8 AWG locomotive cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Wire Strip Length (mm)

17.5

CSA Certified

Yes

UL Listed

Yes

Class K and M

Diesel Locomotive

#8 AWG

BMEcat - AWG Area

8

Barrel Inside Diameter (In.)

0.18

Barrel Inside Diameter (mm)

4.6

Burndy Die Index Number

Color Code

Red

Copper Conductor Size (AWG)

16.51

Copper Conductor Size (kcmil)

16.51

Panduit Die Index Number

P21

T&B Die Index No.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498355678

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0082

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0328

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCSF8-L Product Page

US English

Part Drawings

Copper Butt Splices, Flared Barrel - Type SCSF

US English

Related Products