SCSS2/0-X

Compression Connectors - Splices

Copper butt splice, short barrel, 2/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

1.56

Overall Length (mm)

39.6

Wire Strip Length (mm)

19.1

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

167.81

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.45

Barrel Inside Diameter (mm)

11.4

Color Code

Black

Copper Conductor Size (AWG)

167.81

Panduit Die Index Number

P45

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

13

T&B Die Index No.

45

Packaging Details

UPC

07498326584

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCSS8-L Product Page

US English

Part Drawings

Copper Butt Splices, Short Barrel

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products