SCSS250-X

Compression Connectors - Splices

Copper butt splice, short barrel, 250 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.19

Overall Length (mm)

55.6

Wire Strip Length (mm)

27

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

266.8

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.63

Barrel Inside Diameter (mm)

16.0

Color Code

Yellow

Copper Conductor Size (AWG)

5/0

Panduit Die Index Number

P62

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

16

T&B Die Index No.

62

Packaging Details

UPC

07498326587

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Butt Splices, Short Barrel

US English

Catalog Cut Sheets

SCSS8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products