SCSS4/0-X

Compression Connectors - Splices

Copper butt splice, short barrel, 4/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

1.81

Overall Length (mm)

46

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

20.6

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

CSA Certified

Yes

UL Listed

Yes

Length (mm)

46.0

Copper Conductor Size (kcmil)

266.82

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.56

Barrel Inside Diameter (mm)

14.2

Color Code

Purple

Copper Conductor Size (AWG)

266.82

Panduit Die Index Number

P54

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

15

T&B Die Index No.

54

Packaging Details

UPC

07498326586

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0303

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Butt Splices, Short Barrel

US English

Catalog Cut Sheets

SCSS8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products