SCSX4/0-X

Compression Connectors - Splices

Copper Compression Butt Splice with Inspection Window, #4/0 AWG Flex Cable

Specifications

Conductor Material

High Conductivity Seamless Copper Tube

Class G,H, I, Conductor Size

4/0 AWG

Code Conductor Size

4/0 AWG

Barrel Entry

Standard

Barrel O.D.

0.81

Diesel Locomotive

4/0 AWG

Barrel I.D.

0.65 (16.5)

Barrel Length In. (mm)

2.24 (56.9)

Panduit Color Code

Purple

Panduit Die Index No.

P54

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

Wire Strip Length In. (mm)

1.0625 (26.98)

CSA Certified

C22.2 No. 65-13

UL Listed

UL 486A - UL 486B File #E52164

UL and CSA Temperature Rating

90° C

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000V

UL and CSA Voltage Rating

35 KV

BMEcat - AWG Area

NA

Part Features

Color-coded barrel for proper crimp die selection, internal wire stops to prevent over insertion of conductor, wire inspection window

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625373

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0262

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

WINDOW SPLICES, SCSX SERIES

US English

Related Products