SCT2/0-2/0

Compression Connectors - Splices

Copper "T" splice, long barrel, 2/0 - 2/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4

Overall Length (mm)

101.6

Overall Height (In.)

1.51

Overall Height (mm)

38.4

Copper Conductor Size (kcmil)

167.81

Copper Conductor Size Run

2/0 AWG

Copper Conductor Size Tap

2/0 AWG

Run O.D. (In.)

0.56

Tap O.D. (In.)

0.56

BMEcat - AWG Area

NA

Color Code

Black

Copper Conductor Size (AWG)

167.81

Die Color & Die Index Run

Black P45

Die Color & Die Index Tap

Black P45

Panduit Die Index Number

P45

Run Length (In.)

2 1/16

Tap Length (In.)

1 9/16

Wire Range (mm²)

70 - 70

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

13

T&B Die Index No.

45

Packaging Details

UPC

07498391231

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper T Splices - Type SCT

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products