SCT4/0-1/0

Compression Connectors - Splices

Copper "T" splice, long barrel, 4/0 - 1/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4.01

Overall Length (mm)

101.9

Overall Height (In.)

1.51

Overall Height (mm)

38.4

Copper Conductor Size (kcmil)

266.82

Copper Conductor Size Run

4/0 AWG

Copper Conductor Size Tap

1/0 AWG

Run O.D. (In.)

0.69

Tap O.D. (In.)

0.52

Color Code

Purple and Pink

Copper Conductor Size (AWG)

266.82

Die Color & Die Index Run

Purple P54

Die Color & Die Index Tap

Pink P42

Panduit Die Index Number

P54 and P42

Run Length (In.)

2 1/16

Tap Length (In.)

1 9/16

Wire Range (mm²)

120 - 70

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

15, 12

T&B Die Index No.

54, 42

Packaging Details

UPC

07498391241

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0314

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCT2-2 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper T Splices - Type SCT

US English

Related Products