SCT4/0-4/0

Compression Connectors - Splices

Copper "T" splice, long barrel, 4/0 - 4/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

4.23

Overall Length (mm)

107.4

Overall Height (In.)

1.66

Overall Height (mm)

42.2

Copper Conductor Size (kcmil)

266.82

Copper Conductor Size Run

4/0 AWG

Copper Conductor Size Tap

4/0 AWG

Run O.D. (In.)

0.69

Tap O.D. (In.)

0.69

BMEcat - AWG Area

NA

Color Code

Purple

Copper Conductor Size (AWG)

266.82

Die Color & Die Index Run

Purple P54

Die Color & Die Index Tap

Purple P54

Panduit Die Index Number

P54

Run Length (In.)

2 1/8

Tap Length (In.)

1 11/16

Wire Range (mm²)

120 - 120

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

15

T&B Die Index No.

54

Packaging Details

UPC

07498391242

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper T Splices - Type SCT

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products