SCT500-4/0

Compression Connectors - Splices

Copper "T" splice, long barrel, 500 kcmil cable- 4/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

5.81

Overall Length (mm)

147.6

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Hex Size (mm)

NA

Wire Strip Length (mm)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (mm)

147.6

Copper Conductor Size (kcmil)

535

Copper Conductor Size Run

500 kcmil

Copper Conductor Size Tap

4/0 AWG

Run O.D. (In.)

1.06

Tap O.D. (In.)

0.69

Color Code

Brown and Purple

Copper Conductor Size (AWG)

8/0

Die Color & Die Index Run

Brown P87

Die Color & Die Index Tap

Purple P54

Panduit Die Index Number

P87 and P54

Run Length (In.)

2 15/16

Tap Length (In.)

2 5/16

Wire Range (mm²)

240 - 120

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

20, 15

T&B Die Index No.

87, 54

Packaging Details

UPC

07498391266

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper T Splices - Type SCT

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Related Products