SCT500-500

Compression Connectors - Splices

Copper "T" splice, long barrel, 500 - 500 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

6.06

Overall Length (mm)

153.9

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

2.51

Overall Height (mm)

63.8

Hex Size (mm)

NA

Wire Strip Length (mm)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (mm)

153.9

Copper Conductor Size (kcmil)

535

Copper Conductor Size Run

500 kcmil

Copper Conductor Size Tap

500 kcmil

Run O.D. (In.)

1.06

Tap O.D. (In.)

1.06

BMEcat - AWG Area

NA

Color Code

Brown

Copper Conductor Size (AWG)

8/0

Die Color & Die Index Run

Brown P87

Die Color & Die Index Tap

Brown P87

Panduit Die Index Number

P87

Run Length (In.)

3 1/8

Tap Length (In.)

2 9/16

Wire Range (mm²)

240 - 240

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

20

T&B Die Index No.

87

Packaging Details

UPC

07498391267

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0515

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper T Splices - Type SCT

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Related Products