SR-4/0-XY

Mechanical Connectors - Splicer/Reducer

Splicer/reducer, aluminum, dual rated, type SR, #6 - 4/0 AWG.

Specifications

Note

SR-4/0-XY replaces SR-4/0-X

Material

Tin-Plated Aluminum

Copper and Aluminum Conductor Size Range

#6 AWG - 4/0 AWG

No. of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.13 (28.7)

Hex Key Size (In.)

5/16

Length In (mm)

2.31 (58.7)

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

1.00 (25.4)

Max. Voltage Rating

600V

Temperature Rating

90°C

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

UL Listed

UL 486A - UL 486B File #E52164

UL Temperature Rating

Insulation

Part Number Series

SR

Part Features

The use of Panduit oxide inhibiting joint compound (CMP-100) is recommended.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360773

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ALUMINUM SPLICE/REDUCER: C41540

US English

Related Products