SBA2/0-Q

Mechanical Connectors - Split Bolt

Split bolt, aluminum dual rated, type SBA, 2/0 STR - #8 STR AWG.

Specifications

Conductor Size Run

0.88

Connection Type

Aluminum to Aluminum, Aluminum to Copper, Copper to Copper

Material

Tin-Plated Aluminum

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

1.92

Length (mm)

48.8

Max Run to Min Tap

2/0 STR - #8 STR

Maximum Tap Size (AWG STR)

2/0 STR - 2/0 STR

Minimum Tap Size (AWG STR)

#2 STR (Compact) - #8 STR

Body Hex

0.88

Inside Diameter (In.)

0.44

Nut Hex

1.12

Part Features

dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar

Tightening Torque (In-Lbs)

385

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390307

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0697

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Split Bolt Connectors - 6 thru 4/0 AWG

US English

Catalog Cut Sheets

US English

Related Products