SBA350-1

Mechanical Connectors - Split Bolt

Split bolt, aluminum dual rated, type SBA, 350 kcmil - #4 STR AWG.

Specifications

Conductor Size Run

1.50

Material

Tin-Plated Aluminum

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

3.24

Length (mm)

82.3

Max Run to Max Tap

350 kcmil - 350 kcmil

Max Run to Min Tap

350 kcmil - #4 STR

Min Run to Min Tap

1/0 STR (Compact) - #4 STR

Body Hex

1.50

Connection Type

Aluminum to Aluminum, Aluminum to Copper, Copper to Copper

Inside Diameter (In.)

0.70

Nut Hex

1.69

Part Features

dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar

Tightening Torque (In-Lbs)

650

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390312

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0089

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0355

Resources

Part Drawings

Aluminum Split Bolt Connectors - 350 thru 500 kcmil

US English

Catalog Cut Sheets

US English

Related Products