SBA4-C

Mechanical Connectors - Split Bolt

Split bolt, aluminum dual rated, type SBA, #4 STR - #10 SOL AWG.

Specifications

Conductor Size Run

0.62

Material

Tin-Plated Aluminum

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

1.38

Length (mm)

35.1

Max Run to Max Tap

#4 STR - #4 STR

Max Run to Min Tap

#4 STR - #10 SOL

Min Run to Min Tap

#8 SOL - #10 SOL

Body Hex

0.62

Connection Type

Aluminum to Aluminum, Aluminum to Copper, Copper to Copper

Inside Diameter (In.)

0.26

Nut Hex

0.81

Part Features

dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar

Tightening Torque (In-Lbs)

165

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390302

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0262

Std. Ctn. Qty.

400

Std. Ctn. Volume (cf)

0.1047

Resources

Part Drawings

Aluminum Split Bolt Connectors - 6 thru 4/0 AWG

US English

Catalog Cut Sheets

US English

Related Products