SBC1000-1

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, #8 SOL - 1000 kcmil.

Specifications

Conductor Size Run

2.25

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

4.00

Length (mm)

101.6

Min. Tap with One Max. Run

#8 SOL

Range of Equal Run & Tap Min.

500 kcmil

Range of Equal Run and Tap Max.

1000 kcmil

Body Hex

2.25

CE Compliant

No

Connection Type

Copper to Copper

Copperweld Str.

Inside Diameter (In.)

1.22

Nut Hex

2.50

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

1100

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390414

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Part Drawings

Split Bolt, Copper - 8L, 2L, 750, 1000

US English

Catalog Cut Sheets

US English

Related Products