SBC250-Q

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, #1 STR - 250 kcmil.

Specifications

Conductor Size Run

1.03

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

2.09

Length (mm)

53.1

Min. Tap with One Max. Run

#8 STR

Range of Equal Run & Tap Min.

#1 STR

Range of Equal Run and Tap Max.

250 kcmil

Body Hex

1.03

Connection Type

Copper to Copper

Copperweld Str.

Inside Diameter (In.)

0.58

Nut Hex

1.36

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

650

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390410

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1221

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

SBC SERIES - COPPER SPLIT BOLT CONNECTOR

US English

Related Products