SBC2L-C

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, long body, #14 STR - #2 STR AWG.

Specifications

Conductor Size Run

0.63

Connection Type

Copper to Copper

Material

Copper

Minimum Tap With One Maximum Run (AWG STR)

#14 STR

CSA Certified

UL Listed

Yes

Length (In.)

1.55

Length (mm)

39.4

Body Hex

0.63

Copperweld Str.

3 No. 7

Inside Diameter (In.)

0.33

Nut Hex

0.81

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

275

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362724

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1225

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Split Bolt, Copper - 8L, 2L, 750, 1000

US English

Related Products