SBC500-1

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, 300 - 500 kcmil.

Specifications

Conductor Size Run

1.33

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

2.83

Length (mm)

74.4

Min. Tap with One Max. Run

2/0 STR

Range of Equal Run & Tap Min.

300 kcmil

Range of Equal Run and Tap Max.

500 kcmil

Body Hex

1.33

Connection Type

Copper to Copper

Copperweld Str.

Inside Diameter (In.)

0.81

Nut Hex

1.74

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

825

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390412

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0010

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0104

Resources

Catalog Cut Sheets

US English

Part Drawings

SBC SERIES - COPPER SPLIT BOLT CONNECTOR

US English

Related Products