SBC6S-C

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, #8 STR - #6 SOL AWG.

Specifications

Conductor Size Run

0.41

Connection Type

Copper to Copper

Material

Copper

Minimum Tap With One Maximum Run (AWG STR)

#16 STR

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

0.95

Length (mm)

24.1

Body Hex

0.41

Copperweld Str.

Inside Diameter (In.)

0.16

Nut Hex

0.62

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

165

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390403

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

SBC SERIES - COPPER SPLIT BOLT CONNECTOR

US English

Related Products