SBC750-1

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, #8 SOL - 750 kcmil.

Specifications

Conductor Size Run

1.94

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

3.75

Length (mm)

95.3

Min. Tap with One Max. Run

#8 SOL

Range of Equal Run & Tap Min.

350 kcmil

Range of Equal Run and Tap Max.

750 kcmil

Body Hex

1.94

Connection Type

Copper to Copper

Copperweld Str.

19 No. 5

Inside Diameter (In.)

1.03

Nut Hex

2.13

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

1000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390413

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1770

Resources

Part Drawings

Split Bolt, Copper - 8L, 2L, 750, 1000

US English

Catalog Cut Sheets

US English

Related Products