SBC8L-C

Mechanical Connectors - Split Bolt

Split bolt, copper, type SBC, long body, #16 STR - #8 STR AWG.

Specifications

Conductor Size Run

0.38

Connection Type

Copper to Copper

Material

Copper

Minimum Tap With One Maximum Run (AWG STR)

#16 STR

CSA Certified

UL Listed

Yes

Length (In.)

0.84

Length (mm)

21.3

Body Hex

0.38

Copperweld Str.

Inside Diameter (In.)

0.15

Nut Hex

0.50

Part Features

high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit

Tightening Torque (In-Lbs)

80

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362718

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Mechanical Split Bolt: SBC8L-C

US English

Catalog Cut Sheets

US English

Related Products